N9082EM0E LTE/LTE-Advanced TDD Measurement Application


Release Date |
March 2024 |
S/W Version Date |
2024.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.38.01_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
In Modulation Analysis measurement, added support for an advanced downlink demod setup “Number of Blank RBs” under the Meas Setup: Sync / Format: Advanced Demod Setup menu for a special configuration to narrow down the number of RB carrier allocations including CRS (2024.0301)


Release Date |
September 2023 |
S/W Version Date |
2023.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.36.21_Win10.exe |
NOTE: This release does not support the Windows 7 operating system

-
Added support for recalling O-RAN Studio waveform file format (*.orb)


Release Date |
August 2023 |
S/W Version Date |
2023.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.36.04_Win10.exe |
NOTE: This release contains a defect related to Noise Floor Extension (NFE) that is fixed with A.36.07
NOTE: This release does not support the Windows 7 operating system.

-
In SEM measurement, support Non-Contiguous Outer and Inner offset measurements at once (2023.0801)


Release Date |
March 2023 |
S/W Version Date |
2023.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.35.03_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Fixed issue causing BBIQ Range Auto/Man to always be set to Auto on every switch into the IQ waveform measurement (XSA-30862)


Release Date |
July 2022 |
S/W Version Date |
2022.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.33.03_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Added support for SCPI Recorder


Release Date |
March 2022 |
S/W Version Date |
2022.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.32.01.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Fixed issue in Modulation Analysis measurement that caused Execution Error “see Windows exception log” message to appear when switching modes and using IQ Recording (XSA-23945)
-
Fixed issue in Channel Power measurement that caused Channel Span to be clipped to the previous setting for CHP IntegBW, even though the state saved has a CHP IntegBW that is narrower than the Channel Span (XSA-23249)


Release Date |
November 2021 |
S/W Version Date |
2021.1101 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.31.05.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Added support for Complex Corrections (*.s2p files)

-
Fixed issue in ACP measurement that caused Upper ACP Rel results to not be reported when Power Ref is set to Max (Min) Pwr Carrier in SubBlock, with Carrier Allocation = Contiguous (XSA-18176)


Release Date |
July 2021 |
S/W Version Date |
2021.0701 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.30.05.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Added support for Complex Corrections (*.s2p files)


Release Date |
June 2021 |
S/W Version Date |
2021.0201 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.29.04.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Fixed issue that prevented Marker All Off from not working in the PvT measurement (XSA-10778)


Release Date |
December 2020 |
S/W Version Date |
2020.1101 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.28.05.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Fixed issue that resulted in crash for EVM measurements made when in Continuous measurement setting (XSA-5449)
-
Fixed issue that allowed Number of Layers to be set > 1 when precoding type is set to Spatial Multiplexing (XSA-5983)
-
Fixed issue in ACP measurement resulting in Power Ref = Max Power Carrier detecting the carrier with maximum integrated power when Measurement Type = PSD Ref (XSA-11365)


Release Date |
July 2020 |
S/W Version Date |
2020.0701 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.27.02.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Fixed issue that caused EVM measurement to hang when repeatedly sending a sequence of SCPI commands. (XSA-6279)
-
Fixed issue in ACP measurement that caused “Hardware Missing” error to occur when changing System BW to 20 MHz (100 RB) (XSA-8334)
-
Fixed issue that caused slow state file recall times with Windows10 compared to Windows7 (XSA-5507)


Release Date |
March 2020 |
S/W Version Date |
2020.0220 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.26.07.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Fixed issue that caused continuous EVM measurement to crash if RB allocation is set to zero (XSA-3814)


Release Date |
August 2019 |
S/W Version Date |
2019.0702 |
Operating System |
Microsoft Windows 7 or Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.24.56.exe |

-
Enabled Electronic Attenuator in PVT and SPUR measurements when Carrier Ref Freq is <= 3.6 GHz and Center Freq is > 3.6 GHz (519990)
-
Fixed crash that could occur in Modulation Analysis measurement when Preset to Standard is executed with Sync Type set to PRACH (520581)
-
Fixed saving Measurement Data on Spurious Emissions measurement (522161)


Release Date |
December 2018 |
S/W Version Date |
2018.1018 |
Operating System |
Microsoft Windows 7 or Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.22.08.exe |

-
Added support for R15 DL 1024QAM decode
-
Added support for E-TM2b/3.1b decode
-
Added support for UL Virtual Cell ID demodulation
-
Added C-V2X SideLink support


Release Date |
April 2018 |
S/W Version Date |
2017.1221 |
Operating System |
Microsoft Windows 7 |
Installer File Name |
XSA_Installer_A.20.22.exe |
NOTE:
A.20.22 fixes the defect found in instrument software versions A.20.03 and A.20.04 that caused measurement accuracy issues. Any analyzer running A.20.03 or A.20.04 should be upgraded to A.20.22 or later.

NEW